(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Torsion Hex Wrench" (Opposite Side and Angle Bent Type)

"Torsion Hex Wrench" (Opposite Side and Angle Bent Type)
  • Volume Discount

[Features]
· Since the underneck has a short design, the wrench can be easily inserted into and taken out of places where there is very little space above the bolt.
· The double-ended wrench has opposite-side bending and opposite-angle bending on each end, making it ideal for places with narrow openings. (Available with the range of 30°)
· The hardness is HRC 53-57.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
TTX-9S
TTX-15
TTX-20
TTX-25
TTX-30
TTX-40
TTX-60
TTX-80
TTX-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content
(mm)
Set Content
(piece)
Mass
(g/Set)
Trusco Code Mass
(g)
Accessory
1 Piece(s)Available

8 Days or more

1.5 ~ 10Set Product--1.5、2、2.5、3、4、5、6、8、109400250-4812-Holder
1 Piece(s)Available

7 Days or more

1.5Single Item906---250-48211.5-
1 Piece(s)Available

8 Days or more

2Single Item1006.5---250-48392.5-
1 Piece(s)Available

8 Days or more

2.5Single Item1128---250-48475-
1 Piece(s)Available

8 Days or more

3Single Item12610---250-48558-
1 Piece(s)Available

8 Days or more

4Single Item14212---250-486317-
1 Piece(s)Available

7 Days or more

6Single Item18018---250-488057-
1 Piece(s)Available

8 Days or more

8Single Item20023---250-4898100-
1 Piece(s)Available

8 Days or more

10Single Item22427.5---250-4901183-

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Standard Type Features Since the underneck has a short design, the wrench can be easily inserted into and taken out of places where there is very little space above the bolt. The double-ended wrench has opposite-side bending and opposite-angle bending on each end, making it ideal for places with narrow openings. (Available with the range of 30°)
Material Chrome Vanadium Steel Hardness HRC53~57

Additional Products in this Category

Tech Support