(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Short Multifunctional Torsion Wrench" (Opposite Side and Angle Bent Type)

"Short Multifunctional Torsion Wrench" (Opposite Side and Angle Bent Type)
  • Volume Discount

[Features]
· Both ends are bent toward the opposite side and opposite corner, and it is possible to use at swing angle 30°.
· It is useful for working in a small place where the space for rotating a hex wrench cannot be secured adequately.
· The hardness is HRC 53-57.
· Made of general chrome vanadium steel.
· Short type torsion wrench TTX-9S.
[Applications]
· Tightening of screws in narrow spaces.

PDF

Part Number

Configured Part Number is shown.

Part Number
TTXS-9S
TTXS-15
TTXS-20
TTXS-25
TTXS-30
TTXS-40
TTXS-50
TTXS-60
TTXS-80
TTXS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content
(mm)
Set Content
(piece)
Mass
(g/Set)
Trusco Code Mass
(g)
Accessory
1 Piece(s)Available

8 Days or more

1.5 ~ 10Set Product--1.5、2、2.5、3、4、5、6、8、109265301-9004-Holder
1 Piece(s)Available

8 Days or more

1.5Single Item506---304-26930.8-
1 Piece(s)Available

8 Days or more

2Single Item566.5---304-27071.7-
1 Piece(s)Available

8 Days or more

2.5Single Item638---304-27153-
1 Piece(s)Available

9 Days or more

3Single Item7110---304-27235-
1 Piece(s)Available

8 Days or more

4Single Item8012---304-273110-
1 Piece(s)Available

8 Days or more

5Single Item9014---304-274018-
1 Piece(s)Available

8 Days or more

6Single Item10018---304-275830-
1 Piece(s)Available

11 Days or more

8Single Item11223---304-276662-
1 Piece(s)Available

8 Days or more

10Single Item12527.5---304-2774105-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Set Content
(mm)
Set Content
(piece)
Mass
(g/Set)
Trusco Code Mass
(g)
Accessory

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Standard Type Features Both ends are bent toward opposite side and opposite corner, and it is possible to use at swing angle 30°. It is useful for working in a small place where the space for rotating a hex wrench cannot be secured adequately.
Material General chrome vanadium steel Hardness HRC53~57

Additional Products in this Category

Tech Support