(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench _Cr-V

Hex Wrench _Cr-V
  • Volume Discount

[Features]
· Made of chrome vanadium steel (Cr-V).
· The hardness is HRC 50-58.

Part Number

Configured Part Number is shown.

Part Number
TRR-220
TRR-240
TRR-270
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2233080389-61701377
1 Piece(s)Available

8 Days or more

2437090389-61881837
1 Piece(s)Available

8 Days or more

27420100389-61961784

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Standard Type Single Product/Set Classification Single Item
Features Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58. Material Chrome Vanadium Steel (Cr-V) Hardness HRC50~58

Additional Products in this Category

Tech Support