(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Since the neck length is approximately 1/2 the standard type, it can be used for working in narrow places.
· A ball point type with catcher ball on the tip, which boasts excellent workability in narrow places. (3 mm or more)
· The hardness is HRC 53-57.
[Applications]
· Tightening of screws in narrow spaces.
Part Number
Configured Part Number is shown.
TTV-9S
Type | Hex L-shape wrench | Tip Type | Ballpoint |
---|---|---|---|
Width across flat dimension(mm) | 1.5 ~ 10 | Single Product/Set Classification | Set Product |
Set Content(mm) | 1.5、2、2.5、3、4、5、6、8、10 | Set Content(piece) | 9 |
Mass(g/Set) | 395 | Trusco Code | 301-9101 |
Features | Since the underneck length is approximately 1/2 of the standard type, it can be used for working in narrow places. A ball point type with catcher ball on the tip, which takes pride in its excellent workability in narrow places. (3 mm or more) | Accessory | Holder |
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(mm) | 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Set Content(mm) | 1.5、2、2.5、3、4、5、6、8、10 | Set Content(piece) | 9 |
Mass(g/Set) | 395 | Trusco Code | 301-9101 | Features | Since the underneck length is approximately 1/2 of the standard type, it can be used for working in narrow places. A ball point type with catcher ball on the tip, which takes pride in its excellent workability in narrow places. (3 mm or more) |
Accessory | Holder |
Please check the type/dimensions/specifications of the part TTV-9S in the "Long Ball-Point Hex Wrench" (with Catcher Ball) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy