(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Holder can be rotated to easily take out and put back different sizes of hex wrenches.
· This product has black oxide surface processing.
· The hardness is HRC 50-58.
Part Number
Configured Part Number is shown.
TBRS-80
Type | Hex L-shape wrench | Tip Type | Ballpoint |
---|---|---|---|
Width across flat dimension(mm) | 8 | Single Product/Set Classification | Single Item |
Overall length (L dimension)(mm) | 100 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 36 |
Trusco Code | 389-5939 | Mass(g) | 60.52 |
Features | Holder can be rotated to easily take out and put back different sizes of hex wrenches. Surface processing is a black oxide finish. | Hardness | HRC50~58 |
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(mm) | 8 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Overall length (L dimension)(mm) | 100 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 36 |
Trusco Code | 389-5939 | Mass(g) | 60.52 | Features | Holder can be rotated to easily take out and put back different sizes of hex wrenches. Surface processing is a black oxide finish. |
Hardness | HRC50~58 |
Please check the type/dimensions/specifications of the part TBRS-80 in the Ballpoint Hexagonal Bar Wrench (Short Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy