(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Replacement T-Type Hollow Wrench

Replacement T-Type Hollow Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Replacement Bits (5-Piece Set) for T Hollow Wrench (Model Number THC-100S in Photo)
  • Replacement Bit
  • THC-3BH: Replacement Bit Holder Socket
  • Volume Discount

[Features]
· Spare type with selectable size and length. (Mount a spare bit in the body for use.)

Part Number

Configured Part Number is shown.

Part Number
THC-3BH
THC-4-50
THC-4-100
THC-5-50
THC-5-100
THC-6-50
THC-8-50
THC-8-100
THC-10-50
THC-10-100
THC-50S
THC-100S
THC-300H
Part NumberMinimum order quantityVolume DiscountDays to Ship Model Tip Model Two-sided Width Size
(mm)
Single Item / Set Total Length (L Size)
(mm)
Details Type Set Content Set Content
(piece)
Bits Length
(mm)
Opposite side dimensions
(mm)
Opposite side dimensions (B)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)
Features Insertion Angle
(mm)
1 Piece(s)Available

8 Days or more

OtherOther-Single Item65Replacement Bit Holder Socket---8--356-994260gT-shaped hollow wrench has 9.5 mm (3/8) replaceable bit holder socket that can be mounted on various types of handles.9.5
1 Piece(s)Available

8 Days or more

OtherStandard Type4Single Item-Replacement type bit--50-8-356-996916gSpare type with selectable size and length. (Mount a spare bit in the body for use.)-
1 Piece(s)Available

11 Days or more

OtherStandard Type4Single Item-Replacement type bit--100-8-356-995138gSpare type with selectable size and length. (Mount a spare bit in the body for use.)-
1 Piece(s)Available

8 Days or more

OtherStandard Type5Single Item-Replacement type bit--50-8-356-999316gSpare type with selectable size and length. (Mount a spare bit in the body for use.)-
1 Piece(s)Available

8 Days or more

OtherStandard Type5Single Item-Replacement type bit--100-8-356-998538gSpare type with selectable size and length. (Mount a spare bit in the body for use.)-
1 Piece(s)Available

8 Days or more

OtherStandard Type6Single Item-Replacement type bit--50-8-359-667216gSpare type with selectable size and length. (Mount a spare bit in the body for use.)-
1 Piece(s)Available

11 Days or more

OtherStandard Type8Single Item-Replacement type bit--50-8-359-669920gSpare type with selectable size and length. (Mount a spare bit in the body for use.)-
1 Piece(s)Available

11 Days or more

OtherStandard Type8Single Item-Replacement type bit--100-8-359-668142gSpare type with selectable size and length. (Mount a spare bit in the body for use.)-
1 Piece(s)Available

8 Days or more

OtherStandard Type10Single Item-Replacement type bit--50-8-356-992624gSpare type with selectable size and length. (Mount a spare bit in the body for use.)-
1 Piece(s)Available

8 Days or more

OtherStandard Type10Single Item-Replacement type bit--100-8-356-991858gSpare type with selectable size and length. (Mount a spare bit in the body for use.)-
1 Piece(s)Available

8 Days or more

T TypeStandard Type4 ~ 10Set Product300Bit Length 50 mm Set4、5、6、8、10mmMain Body, Bits: 550--160356-9977492 g/setSpare bit type and body set with selectable size and length.-
1 Piece(s)Available

8 Days or more

T TypeStandard Type4 ~ 10Set Product300Bit Length 100 mm Set4、5、6、8、10mmMain Body, Bits: 5100--160356-9900630 g/setSpare bit type and body set with selectable size and length.-
1 Piece(s)Available

8 Days or more

T TypeOther-Single Item334T Type Hollow Wrench---8-160356-9934312gSpare type with selectable size and length. (Mount a spare bit in the body for use.)-

Loading...

  1. 1

Additional Products in this Category

Tech Support