(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

9-Color Hex Shaft Ball Point (9-Piece Set)【9 Pieces Per Package】

9-Color Hex Shaft Ball Point (9-Piece Set)
  • Volume Discount

[Features]
· Color-coding for each size makes the dimensions used verifiable with a glance.
· Since the tip planar angle of the hexagonal bar is chamfered evenly on each side, it is easy to insert it into hexagon sockets.
· Screws can be rotated from angles up to a maximum of 25° with the ballpoint tip, making work easy and quick even in narrow places.
· The hardness is HRC 54-59.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

Part Number

Configured Part Number is shown.

AQUS910

Part Number
AQUS910
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

9 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Set Content(mm) 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 9
Trusco Code 384-8566 Mass 420 g/set Features Each size is color-coded so that the dimensions can be checked at a glance. Since the tip planar angle of the hexagonal bar is chamfered evenly on each side, it is easy to insert it into hexagon sockets. Screws can be rotated from an angle up to 25° thanks to the ball point of the tip, making work easy and quick even in narrow places.
Accessory Holder Hardness HRC54~59

Please check the type/dimensions/specifications of the part AQUS910 in the 9-Color Hex Shaft Ball Point (9-Piece Set) series.

Additional Products in this Category

Tech Support