(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Type Diamond Bar

Disc Type Diamond Bar
  • Volume Discount

[Features]
· It is an integrally processed high-precision shank.
· The use of synthetic diamond leads to a much flatter disc.
· Uses rust-resistant stainless steel.
· Higher rigidity compared to a mandrel type.
[Applications]
· Groove filling.
· Cutting.
· Surface processing.
· Chamfering.
· Deburring.

Part Number

Configured Part Number is shown.

Part Number
T3-167DM-05
T3-167DM-10
T3-169DM-07
T3-169DM-14
T3-171DM-14
T3-173DM-07
T3-173DM-14
T3-175DM-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications, blade diameter x blade length x entire length Max. Rotational Speed
(rpm)
Trusco Code Mass
1 Piece(s)Available

8 Days or more

7×0.5×45mm40000352-31792.4g
1 Piece(s)Available

8 Days or more

7×1.0×45mm40000352-32252.6g
1 Piece(s)Available

8 Days or more

9×0.7×45mm40000352-31952.6g
1 Piece(s)Available

8 Days or more

9×1.4×45mm40000352-31872.9g
1 Piece(s)Available

8 Days or more

11×1.4×45mm30000352-32683.2g
1 Piece(s)Available

8 Days or more

13×0.7×40mm30000352-32922.7g
1 Piece(s)Available

8 Days or more

13×1.4×40mm30000352-33063.4g
1 Piece(s)Available

8 Days or more

15×1.0×40mm30000352-33143.0g

Loading...

  1. 1

Basic Information

Model Diamond Disk, Mandrel Particle Size(#) 140 Shape Flat
Material / Abrasive Diamond Shaft Diameter(mm) 3 Material Stainless steel (SUS303), synthetic diamond
Features It is an integrally processed high-precision shank. It uses synthetic diamond to realize a flatter disc. It adopts rust resistant stainless steel. It is more rigid than the mandrel type. Application Groove filling. Cutting. Face Milling. Chamfering. Deburring.

Additional Products in this Category

Tech Support