(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CBN Bar

CBN Bar
  • Volume Discount

[Features]
· Ideal for machining ferrous metals.
· As it has micro crushing power (autogenous action), stable processed surfaces can be produced.
· Heat resistance is better than diamond at about 1,400°C.

Part Number

Configured Part Number is shown.

Part Number
T3-001BM
T3-047BM
T3-048BM
T3-101BM
T3-120BM
T3-122BM
T3-140BM
T3-146BM
T3-160BM
T3-261BC
T3-530BM
T3-531BM
T3-532BM
T3-551BC
T3-552BC
T3-553BC
T3-555BC
T3-804BM
T3-831BM
T3-841BM
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Shape Specifications, blade diameter x blade length x entire length Specifications, blade diameter x entire length Specifications, tip angle Max. Rotational Speed
(rpm)
Trusco Code Mass
1 Piece(s)Available

8 Days or more

140Cylinder Type10.2×7.5×44.5mm--20000374-79996.4g
1 Piece(s)Available

8 Days or more

140Taper type4.5×9.7×44.5mm-15°80000374-80062.6g
1 Piece(s)Available

8 Days or more

140Taper type6.0×11.2×44.5mm-15°50000374-80143.4g
1 Piece(s)Available

11 Days or more

140Taper type1.8×10.0×44.5mm-8.5°105000374-80221.8g
1 Piece(s)Available

8 Days or more

140Taper type1.8×10.0×44.5mm-3.7°105000374-80311.9g
1 Piece(s)Available

8 Days or more

140Taper type2.5×7.0×44.5mm-5.8°105000374-80492.0g
1 Piece(s)Available

8 Days or more

140Taper type1.8×10.0×44.5mm-4.7°105000374-80571.9g
1 Piece(s)Available

8 Days or more

140Cylinder Type1.4×10.0×44.5mm--80000374-80651.8g
1 Piece(s)Available

8 Days or more

140Flat4.7×0.5×44.5mm--86000374-80732.1g
1 Piece(s)Available

8 Days or more

100Taper type3.0×23.2×53.0mm-50000374-80812.3g
1 Piece(s)Available

11 Days or more

140Spherical-1.8×44.5mm-105000374-80902.1g
1 Piece(s)Available

11 Days or more

140Spherical-1.2×44.5mm-105000374-81032.1g
1 Piece(s)Available

11 Days or more

140Spherical-0.9×44.5mm-105000374-81112.0g
1 Piece(s)Available

8 Days or more

140Spherical-2.0×45.0mm-105000374-81201.9g
1 Piece(s)Available

8 Days or more

100Spherical-3.0×45.0mm-105000374-81382.1g
1 Piece(s)Available

8 Days or more

100Spherical-4.0×45.0mm-105000374-81462.3g
1 Piece(s)Available

8 Days or more

100Spherical-6.0×45.0mm-88000374-81543.0g
1 Piece(s)Available

8 Days or more

140Taper type1.2×8.0×44.5mm-105000374-81621.8g
1 Piece(s)Available

8 Days or more

140Spherical-2.5×44.5mm-105000374-81712.1g
1 Piece(s)Available

8 Days or more

140Taper type1.2×7.0×44.5mm-3.3°105000374-81891.8g

Loading...

  1. 1

Basic Information

Model Single Item Material / Abrasive CBN Shaft Diameter(mm) 3

Additional Products in this Category

Tech Support