(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Diamond Bar Set of 8【8 Pieces Per Package】

Diamond Bar Set of 8
  • Volume Discount

[Features]
· For materials that are difficult to grind such as carbide alloys, as well as for non-metals such as glass, ceramics and the like.
· A significant reduction in machining time is achieved.
· Natural diamonds with good shapes are carefully selected and used.
· Proprietary electrodeposition technology is employed for unfaltering fixture of diamond particles to exhibit exceptionally long service life.
[Applications]
· Applicable workpiece materials: Carbide alloy, glass, ceramic, rubber, plastic, stone, concrete, ferrite and other nonferrous metals.

Part Number

Configured Part Number is shown.

T3-S8

Part Number
T3-S8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Classification Electrodeposition bar Model Set Product Material / Abrasive Diamond
Number of included sets(piece) 8 Set Content T3-101M x 3 Pieces, T3-146M x 2 Pieces, T3-122M x 1 Piece, T3-140M x 1 Piece, T3-530M x 1 Piece Trusco Code 128-1119
Mass 51.2 g/set Features For materials that are difficult to grind such as carbide alloys, as well as for non-metals such as glass, ceramics and the like. A significant reduction in machining time is achieved. Natural diamonds with good shapes are carefully selected and used. Proprietary electrodeposition technology is employed for unfaltering fixture of diamond particles to exhibit exceptionally long service life.

Please check the type/dimensions/specifications of the part T3-S8 in the Diamond Bar Set of 8 series.

Additional Products in this Category

Tech Support