(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Bar

Diamond Bar
  • Volume Discount

[Features]
· Natural diamonds with good shapes are carefully selected and used. Proprietary electrodeposition technology is employed for unfaltering fixture of diamond particles to provide exceptionally long service life.
· Although it can be used dry, grinding fluid can be used to improve accuracy, finish, sharpness and life.

Part Number

Configured Part Number is shown.

Part Number
T1-100M
T1-101M
T1-102M
T1-103M
T1-120M
T1-122M
T1-140M
T1-141M
T1-143M
T1-144M
T1-146M
T1-160M
T1-271M
T1-276M
T1-281M
T1-286M
T1-529M
T1-530M
T1-531M
T1-532M
T1-557M
T1-628M
T1-642M
T1-646M
T1-804M
T1-820M
T1-821M
T1-831M
T1-840M
T1-841M
T2-001M
T2-020M
T2-047M
T2-048M
T2-120M
T2-146M
T2-160M
T2-530M
T2-531M
T2-532M
T2-628M
T2-646M
T2-831M
T2-840M
T2-841M
T3-020M
T3-047M
T3-048M
T3-101M
T3-120M
T3-140M
T3-146M
T3-160M
T3-261C
T3-262C
T3-265C
T3-271C
T3-276C
T3-281C
T3-282C
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Shape Shaft Diameter
(mm)
Specifications, blade diameter x blade length x entire length Specifications, blade diameter x entire length Specifications, angle Max. Rotational Speed
(rpm)
Trusco Code Mass
1 Piece(s)Available

8 Days or more

140Taper type1.61.5×10.0×20.0mm-6.0°320000299-69520.3g
1 Piece(s)Available

9 Days or more

140Taper type1.61.8×10.0×20.0mm-8.5°320000128-11350.2g
1 Piece(s)Available

8 Days or more

140Taper type1.62.2×10.0×20.0mm-10.0°320000299-69610.3g
1 Piece(s)Available

8 Days or more

140Taper type1.62.5×10.0×20.0mm-12.0°320000299-69790.3g
1 Piece(s)Available

8 Days or more

140Taper type1.61.8×10.0×20.0mm-3.6°320000128-11600.3g
1 Piece(s)Available

8 Days or more

140Tapered, round tip1.62.5×7.0×20.0mm-4.7°320000128-11940.4g
1 Piece(s)Available

8 Days or more

140Tapered, flat tip1.61.8×10.0×20.0mm-4.7°320000128-12240.3g
1 Piece(s)Available

8 Days or more

140Tapered, flat tip1.61.6×10.0×20.0mm-4.6°320000128-12590.2g
1 Piece(s)Available

8 Days or more

140Cylinder Type1.60.8×10.0×20.0mm--320000299-69870.2g
1 Piece(s)Available

8 Days or more

140Cylinder Type1.61.0×10.0×20.0mm--320000299-69950.2g
1 Piece(s)Available

8 Days or more

140Cylinder Type1.61.4×10.0×20.0mm--320000128-12830.3g
1 Piece(s)Available

8 Days or more

140Flat1.64.7×0.5×20.0mm--150000128-13130.4g
1 Piece(s)Available

8 Days or more

140Taper type1.63.0×5.3×20.0mm-30°320000299-70020.5g
1 Piece(s)Available

8 Days or more

140Taper type1.63.0×3.6×20.0mm-45°320000299-70110.5g
1 Piece(s)Available

8 Days or more

140Taper type1.63.0×2.7×20.0mm-60°320000299-70290.5g
1 Piece(s)Available

8 Days or more

140Taper type1.63.0×1.5×20.0mm-90°320000299-70370.5g
1 Piece(s)Available

8 Days or more

140Spherical1.6-2.0×20.0mm-320000299-70450.3g
1 Piece(s)Available

8 Days or more

140Spherical1.6-1.8×20.0mm-320000128-13480.3g
1 Piece(s)Available

8 Days or more

140Spherical1.6-1.2×20.0mm-320000128-20340.2g
1 Piece(s)Available

8 Days or more

140Spherical1.6-0.9×20.0mm-320000128-20690.2g
1 Piece(s)Available

8 Days or more

140Cylinder Type1.61.0×2.0×20.0mm--320000128-20930.3g
1 Piece(s)Available

8 Days or more

140Shell type1.61.8×3.5×20.0mm--320000128-21070.3g
1 Piece(s)Available

8 Days or more

140Taper type1.61.4×4.0×20.0mm-8.6°320000128-22470.3g
1 Piece(s)Available

8 Days or more

140Cylinder Type1.61.6×4.0×20.0mm--320000128-22550.3g
1 Piece(s)Available

8 Days or more

140Taper type1.61.2×8.0×20.0mm-3.0°320000128-22800.2g
1 Piece(s)Available

8 Days or more

140Tapered, round tip1.61.6×7.0×20.0mm-5.0°320000128-23100.3g
1 Piece(s)Available

8 Days or more

140Taper type1.61.4×7.0×20.0mm-5.9°320000128-23610.2g
1 Piece(s)Available

8 Days or more

140Spherical1.6-2.5×20.0mm-320000128-23790.3g
1 Piece(s)Available

8 Days or more

140Tapered, flat tip1.61.6×7.0×20.0mm-6.6°320000128-24090.2g
1 Piece(s)Available

8 Days or more

140Taper type1.61.2×7.0×20.0mm-3.3°320000128-24330.2g
1 Piece(s)Available

8 Days or more

140Cylinder Type2.3510.2×7.5×44.5mm--20000128-25575.8g
1 Piece(s)Available

8 Days or more

140Reverse Taper Type2.354.8×9.7×44.5mm-50000128-25732.2g
1 Piece(s)Available

8 Days or more

140Taper type2.354.5×9.7×44.5mm-15°50000128-25901.9g
1 Piece(s)Available

8 Days or more

140Taper type2.356.0×11.2×44.5mm-15°50000128-26112.8g
1 Piece(s)Available

8 Days or more

140Taper type2.351.8×10.0×44.5mm-3.7°80000128-11781.2g
1 Piece(s)Available

12 Days or more

140Cylinder Type2.351.4×10.0×44.5mm--80000128-12911.2g
1 Piece(s)Available

8 Days or more

140Flat2.354.7×0.5×44.5mm--100000128-13211.4g
1 Piece(s)Available

8 Days or more

140Spherical2.35-1.8×44.5mm-150000128-13561.3g
1 Piece(s)Available

8 Days or more

140Spherical2.35-1.2×44.5mm-150000128-20421.3g
1 Piece(s)Available

8 Days or more

140Spherical2.35-0.9×44.5mm-150000128-20771.3g
1 Piece(s)Available

8 Days or more

140Shell type2.351.8×3.5×44.5mm--80000128-21151.3g
1 Piece(s)Available

8 Days or more

140Cylinder Type2.351.6×4.0×44.5mm--80000128-22631.3g
1 Piece(s)Available

8 Days or more

140Spherical2.35-2.5×44.5mm-150000128-23871.3g
1 Piece(s)Available

8 Days or more

140Tapered, flat tip2.351.6×7.0×44.5mm-6.7°80000128-24171.2g
1 Piece(s)Available

8 Days or more

140Tapered, flat tip2.351.2×7.0×44.5mm-3.3°80000128-24411.2g
1 Piece(s)Available

11 Days or more

140Reverse Taper Type34.8×9.7×44.5mm-8.0°60000128-25812.8g
1 Piece(s)Available

8 Days or more

140Taper type34.5×9.7×44.5mm-15°80000128-26032.6g
1 Piece(s)Available

8 Days or more

140Taper type36.0×11.2×44.5mm-15°50000128-26203.4g
1 Piece(s)Available

8 Days or more

100Taper type31.8×10.0×44.5mm-8.5°105000128-11511.8g
1 Piece(s)Available

11 Days or more

140Taper type31.8×10.0×44.5mm-3.7°105000128-11861.9g
1 Piece(s)Available

8 Days or more

140Taper type31.8×10.0×44.5mm-4.7°105000128-12411.9g
1 Piece(s)Available

8 Days or more

140Cylinder Type31.4×10.0×44.5mm--80000128-13051.8g
1 Piece(s)Available

9 Days or more

140Flat34.7×0.5×44.5mm--88000128-13302.1g
1 Piece(s)Available

8 Days or more

100Taper type33.0×23.2×53.0mm-6.0°50000144-10782.3g
1 Piece(s)Available

8 Days or more

100Taper type34.0×24.8×53.0mm-50000144-10862.4g
1 Piece(s)Available

8 Days or more

100Taper type38.0×25.2×53.0mm-17°43000144-11164.8g
1 Piece(s)Available

8 Days or more

100Taper type33.0×4.7×45.0mm-30°67000144-11412.3g
1 Piece(s)Available

8 Days or more

100Taper type33.0×3.1×44.0mm-45°105000144-11752.3g
1 Piece(s)Available

8 Days or more

100Taper type33.0×2.3×42.0mm-60°105000144-12562.2g
1 Piece(s)Available

8 Days or more

100Taper type36.0×5.1×45.0mm-60°67000144-12992.6g

Loading...

Basic Information

Classification Electrodeposition bar Model Single Item Material / Abrasive Diamond

Additional Products in this Category

Tech Support