(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High End Black Bar #230

High End Black Bar #230
  • Volume Discount

[Features]
· For rough processing, deburring, and ridge removing.
· Special high-hardness stainless steel shank realizes firm operability and suppleness.
· Capable of precision machining thanks to the shank, which bends less.
· Machining time is significantly shortened as work can be done with high loads.

Part Number

Configured Part Number is shown.

Part Number
THB-L010DMF
THB-R008MF
Part NumberMinimum order quantityVolume DiscountDays to Ship Material / Abrasive Details Type blade diameter
(mm)
Body
(mm)
Trusco Code Mass
1 Piece(s)Available

9 Days or more

DiamondDiamond19299-54502.2g
1 Piece(s)Available

9 Days or more

CBNBorazon (CBN)0.86299-51312.3g

Loading...

  1. 1

Basic Information

Classification Internal Grindstone Model Single Item Particle Size(#) 230
Shape Cylinder Type Shaft Diameter(mm) 3 Blade Length(mm) 3
Overall Length(mm) 50 Max. Rotational Speed(rpm) 80000 Features For rough processing, deburring, and ridge removing.

Additional Products in this Category

Tech Support