(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Grindstone with 3 mm Shank, High Durability【10 Pieces Per Package】

Mounted Points - Grindstone with 3 mm Shank, High Durability
  • Volume Discount

[Features]
· By increasing the content of ceramic compared with conventional products, the polishing performance is excellent and the durability is tripled.
· Improves the precision of finishing surfaces.
· Since ceramic powder and alumina oxide raw material have been sintered to natural rubber, abrasive grains are less likely to fall off and durability is excellent.
· There is no surface deviation of the grindstone since outside finish processing has been done.
[Applications]
· Best suited for subtle damage or burring.
· Ideal for mirror finishing.
· Luster can be improved.

Part Number

Configured Part Number is shown.

Part Number
BR6004SF
BR6006SF
BR6008SF
BR6010SF
GR2204F
GR2206F
GR2208F
GR2210F
GY10004VS
GY10006VS
GY10008VS
GY10010VS
LB1204M
LB1206M
LB1208M
LB1210M
RE804C
RE806C
RE808C
RE810C
VI4004VF
VI4006VF
VI4008VF
VI4010VF
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Grindstone section external diameter
(mm)
Details Type Width
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6004#6001330000299-4666290 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6006#6001730000299-4674370 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6008#6002024000299-4682490 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

60010#6002024000299-4691630 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2204#2201330000336-2418290 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2206#2201730000336-2426370 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2208#2202024000336-2434490 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

22010#2202024000336-2442630 g/pack

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

10004#10001330000336-2451290 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10006#10001730000336-2469370 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10008#10002024000336-2477490 g/pack

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

100010#10002024000336-2485630 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1204#1201330000336-2574290 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1206#1201730000336-2582370 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1208#1202024000336-2591490 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

12010#1202024000336-2604630 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

804#801330000336-2531290 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

806#801730000336-2540370 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

808#802024000336-2558490 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

8010#802024000336-2566630 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4004#4001330000299-4623290 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4006#4001730000299-4631370 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4008#4002024000299-4640490 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

40010#4002024000299-4658630 g/pack

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) 3 Shaft length(mm) 30
Quantity/Pack(piece) 10 Features By increasing the content of ceramic compared with conventional products, the polishing performance is excellent and the durability is tripled. Finished surface accuracy will improve. Since ceramic powder and alumina oxide raw material have been sintered to synthetic rubber, abrasive grains are less likely to fall off and durability is excellent. There is no surface deviation of the grindstone since outside finish processing has been done. Application Best suited for subtle damage or burring. Best suited for mirror finishing.

Additional Products in this Category

Tech Support