(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Wheel Bit with Shank, MW Series WA, White【1-100 Pieces Per Package】

Mounted Points - Wheel Bit with Shank, MW Series WA, White
  • Volume Discount

Suitable for alloy steel/tool steel/carbon steel, for general machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MW-021
MW-101
MW-141
MW-201
MW-261
MW-401
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Outer Diameter
(mm)
Thickness
(mm)
Packaging Quantity
(Piece)
1 Piece(s)Available

8 Days or more

8031310

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

6051310

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6061310

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

6081310
1 Piece(s)Available

8 Days or more

60101310

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

601616100

Loading...

  1. 1

Basic Information

Model Grindstone Shaft Diameter(mm) 3 Shape A
Abrasive grain WA Shaft length(mm) 30 Degree of Coupling P
Binding Agent V (Vitrified) Suitable Material Alloy Steel / Tool Steel / Carbon Steel Application General

Additional Products in this Category

Tech Support