(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Useable Tool: Power / Air tools
•Width (mm): 10
•Length (mm): 330
•Feature: Minimal clogging of mesh, allowing for a uniform finish. Through special manufacturing methods, abrasive grains are uniformly applied to all fibers of the product. This achieves a beautifully-finished surface and long lifespan. Can be used
•Application: Polishing finish for inside grooves and pipes. Surface treatment of sheet iron. Surface finishing of aluminum bronze and other metal products.
Part Number |
---|
SPB-330-60 |
SPB-330-120 |
SPB-330-320 |
Loading...
Tool Used | Electrical and pneumatic tools | Width(mm) | 10 | Length(mm) | 330 |
---|---|---|---|---|---|
With/without joints | NA | Features | Minimal clogging of mesh, allowing for a uniform finish. Through special manufacturing methods, abrasive grains are uniformly applied to all fibers of the product. This achieves a beautifully-finished surface and long lifespan. Can be used in all conditions. Features outstanding water resistance and oil resistance. Can be used with all air tool manufacturers. | Application | Polishing finish for inside grooves and pipes. Surface treatment of sheet iron. Surface finishing of aluminum bronze and other metal products. |
Pcs./Box.(pc.) | 20 | Mass(g/box) | 167 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy