(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Seamless thick double-woven cotton based abrasive belt (without seams). It ensures smooth polishing, with no seams, therefore no stepped effect.
Part Number |
---|
1151-WKAH-10000915 |
1151-WKAK-10000915 |
1151-WKAL-10000915 |
1151-WKAM-10000915 |
Part Number |
---|
Loading...
Tool Used | Desktop Device (Resinder, etc.) | Width(mm) | 100 | Length(mm) | 915 |
---|---|---|---|---|---|
Base Materials | Cloth | Abrasive material | Alundum (Alumina) (AA or A) | With/without joints | NA |
Product Number (Type) | WK | Base Material Details | Seamless Hollow Weave Fabric | Adhesive | G/G (glue bonding) |
Quantity/Pack(Piece) | 10 | Features | Seamless thick double-woven cotton based abrasive belt (without joins at end) ensures smooth abrasive work, without uneven part on belt. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy