(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Useable Tool: Bench Equipment (Resinder, etc.)
•Width (mm): 100
•Length (mm): 915
•Base Material: Cloth
•Includes Joint: Included
Part Number
Configured Part Number is shown.
TZXB-FL-120
Tool Used | Desktop Device (Resinder, etc.) | Width(mm) | 100 |
---|---|---|---|
Length(mm) | 915 | Base Materials | Cloth |
Particle Size(#) | 120 | Abrasive material | Zirconia (Z) |
With/without joints | Available | Joint Type | Butt joint |
Application | Use for general metals, difficult grinding materials, and other heavy grinding. | - | - |
Tool Used | Desktop Device (Resinder, etc.) | Width(mm) | 100 | Length(mm) | 915 |
---|---|---|---|---|---|
Base Materials | Cloth | Particle Size(#) | 120 | Abrasive material | Zirconia (Z) |
With/without joints | Available | Joint Type | Butt joint | Application | Use for general metals, difficult grinding materials, and other heavy grinding. |
Please check the type/dimensions/specifications of the part TZXB-FL-120 in the Resin Cloth Belt Gel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy