(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SWC-SV Type Mini Bit SVLC Type - Right-hand

Part Number

Configured Part Number is shown.

SVLCR1616H11

 
Part Number
SVLCR1616H11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw-on
Selfishly Right-hand Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 16
Shank width b(mm) 16 Dimension L1(mm) 100 Dimension F(mm) 16.5
Dimension H1(mm) 16 Supported chips VC□□1103

Additional Products in this Category

Tech Support