(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CBSN Type (Outer Diameter Rounded Chamfering)

CBSN Type (Outer Diameter Rounded Chamfering)
  • Volume Discount

•Compatible Tip Shape: Others
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Clamp On
•Dimension L2 (mm): 32
•θ: 9°

Part Number

Configured Part Number is shown.

Part Number
CBSNL2020K-12
CBSNL2525M-12
CBSNR2020K-12
CBSNR2525M-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
Clamp set
1 Piece(s)Available

11 Days or more

Left-hand202020125CP-RCL
1 Piece(s)Available

10 Days or more

Left-hand252525150CP-RCL
1 Piece(s)Available

11 Days or more

Right-hand202020125CP-RCR
1 Piece(s)Available

11 Days or more

Right-hand252525150CP-RCR

Loading...

  1. 1

Basic Information

Applicable Tip Shape Other Application Outer Diameter / Chamfer Clamp Shape Clamp-on
Applicable Tip Clearance Angle Type Negative L2(mm) 32 θ
Sheet SP-RC Wrench LW-5 Sheet stop screw SP3X8
Compatible Tip SNMF1204 ○○ -21

Additional Products in this Category

Tech Support