(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit, SC Type

SEC-Mini Bit, SC Type
  • Volume Discount

Screw-on Type, for General-Purpose Outer Diameter Cutting

PDF

Part Number

Configured Part Number is shown.

SCACR121209

 
Part Number
SCACR121209
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Selfishly Right-hand
Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 12 Shank width b(mm) 12
Dimension L1(mm) 100 Dimension F(mm) 16 Supported chips CC□□09T3

Additional Products in this Category

Tech Support