(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SVPB Type (Outer Diameter, End Surface, Profile, Relief Machining)

SVPB Type (Outer Diameter, End Surface, Profile, Relief Machining)
  • Volume Discount

•Compatible Tip Shape: V (35° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Screw On
•Sheet: SVN-32N
•Sheet Stop Screw: SS-4N

Part Number

Configured Part Number is shown.

Part Number
SVPBL2020K-11
SVPBL2525M-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank height
(mm)
Shank width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

8 Days or more

2020202520125
1 Piece(s)Available

8 Days or more

2525253225150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank height
(mm)
Shank width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / End Face / Profiling Clamp Shape Screw-on
Selfishly Left-hand Applicable Tip Clearance Angle Type Pozidriv Wrench FT-8/-
Standard corner R (rε) 0.4 Clamp screw SB-2570TR

Additional Products in this Category

Tech Support