(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chip (for Blank Groove Insertion Chip TGA Type) TGAR-T

Chip (for Blank Groove Insertion Chip TGA Type) TGAR-T
  • Volume Discount

Insert for cutting tools.
•Shape: T (Triangle)
•Selfishly: Right-hand

PDF

Part Number

Configured Part Number is shown.

TGAR3T18EH510

 
Part Number
TGAR3T18EH510
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Grooving / Parting Work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Material type EH510 Dimension W(mm) 1.85
Dimension S(mm) 3.18 Dimension φD(mm) 9.525 Material Carbide alloy
Dimension A(mm) (Reference: 3.4)

Additional Products in this Category

Tech Support