(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNGG1204○○-25R "Semi to Rough", Low Resistance

Square 90°, Negative, with Hole SNGG1204○○-25R "Semi to Rough", Low Resistance
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on Square 90°, Negative, with Hole SNGG1204○○-25R Semi to Rough, Low Resistance, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNGG120404L-25R-TN60
SNGG120404R-25R-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand
10 Piece(s)Available

10 Days or more

Left-hand
10 Piece(s)Available

10 Days or more

Right-hand

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Work Material Steel / Stainless Steel / Cast Iron Breaker Application Medium to deep grinding Rake Angle Negative
Nose R 0.4 0.4 Material TN60

Additional Products in this Category

Tech Support