(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMA1204○○, without Breaker, for Cast Iron

Turning Insert Diamond 80°, Negative, with Hole, CNMA1204○○, without Breaker, for Cast Iron
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMA1204○○, without Breaker, for Cast Iron, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMA120404-KW10
CNMA120404-PV7005
CNMA120408-CA4505
CNMA120408-CA4515
CNMA120408-PV7005
CNMA120412-CA4505
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.40.4KW10
10 Piece(s)Available

10 Days or more

Cast Iron0.40.4PV7005
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8CA4505
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8PV7005
10 Piece(s)Available

10 Days or more

Cast Iron1.21.2CA4505

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support