(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lineups include various cutting edge replaceable tool inserts.
Part Number
Configured Part Number is shown.
TIR06ACZ150
Please ask MISUMI to check availability of this product.
Shape | Other | Application | Threading | Work material | Steel / Stainless Steel / Non-ferrous metal |
---|---|---|---|---|---|
Nose Radius | Other | Pitch (for Threading) | 0.4~0.5~1.0 | Material type | ACZ150 |
Dimension S(mm) | 1.59 | Dimension φD(mm) | 3.97 | Detailed Nose Radius(mm) | 0.03 |
Material | Carbide Coating | Applicable Holder | STHI06 | Dimension E2(mm) | 0.7 |
Dimension e3(mm) | 0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy