(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stone Holder (SSH-1)

Part Number

Configured Part Number is shown.

SSH-1

 
Part Number
SSH-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Grindstone Type Compatible Grindstone, Height
(mm)
Compatible Grindstone, Width
(mm)
Compatible Grindstone, Diameter
(mm)
Overall Length
(mm)
1 Piece(s)Available

9 Days or more

For Flat Plate0.5~0.31-145

Loading...

  1. 1

Basic Information

Product Type Holder

Please check the type/dimensions/specifications of the part SSH-1 in the Stone Holder series.

Products like this...

Part Number
SNH-13
SNH-20
SNH-30
SSH-10
SSH-133
SSH-136
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Grindstone Type Compatible Grindstone, Height
(mm)
Compatible Grindstone, Width
(mm)
Compatible Grindstone, Diameter
(mm)
Overall Length
(mm)
1 Piece(s)Available

11 Days or more

For both square and rounded0.90.91.3-
1 Piece(s)Available

7 Days or more

For both square and rounded1.41.42~2.35-
1 Piece(s)Available

7 Days or more

For round bar--3-
1 Piece(s)Available

7 Days or more

For Flat Plate0.5~0.310-145
1 Piece(s)Available

9 Days or more

For Flat Plate1–313-145
1 Piece(s)Available

7 Days or more

For Flat Plate2 to 613-145

Additional Products in this Category

Tech Support