(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 50 mm, No. 400

New Super Stone (Flat Plate) 50 mm, No. 400
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 400
•Length (mm): 50
•Color: Orange

Part Number

Configured Part Number is shown.

Part Number
NSO051S
NSO052S
NSO054S
NSO056S
NSO081S
NSO082S
NSO084S
NSO086S
NSO0501S
NSO0801S
NSO101S
NSO102S
NSO104S
NSO106S
NSO110S
NSO150S
NSO151S
NSO152S
NSO154S
NSO156S
NSO202S
NSO204S
NSO206S
NSO210S
NSO301S
NSO302S
NSO304S
NSO306S
NSO310S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

11 Days or more

1.01
1 Piece(s)Available

7 Days or more

1.02
1 Piece(s)Available

11 Days or more

1.04
1 Piece(s)Available

11 Days or more

1.06
1 Piece(s)Available

11 Days or more

1.010
1 Piece(s)Available

11 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

11 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

11 Days or more

2.06
1 Piece(s)Available

11 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

11 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 400 Length(mm) 50
Color Orange

Additional Products in this Category

Tech Support