(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone, Mini Set

New Super Stone, Mini Set
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 1200
•Length (mm): 50
•Color: Red

Part Number

Configured Part Number is shown.

Part Number
SSM-05S
SSM-07S
SSM-09S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
Set Content
1 Piece(s)Available

8 Days or more

0.50.5NSOS 05A、NSBS 05A、NSRS 05A、SNH-07
1 Piece(s)Available

8 Days or more

0.70.7NSOS 07A、NSBS 07A、NSRS 07A、SNH-09
1 Piece(s)Available

8 Days or more

0.90.9NSOS 09A、NSBS 09A、NSRS 09A、SNH-13

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 400 / 800 / 1200 Length(mm) 50
Color Orange / Blue / Red

Additional Products in this Category

Tech Support