(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 150 mm, No. 180

New Super Stone (Flat Plate) 150 mm, No. 180
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 180
•Length (mm): 150
•Color: Gold

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSG051L
NSG052L
NSG054L
NSG056L
NSG081L
NSG082L
NSG084L
NSG086L
NSG0501L
NSG0801L
NSG101L
NSG102L
NSG104L
NSG106L
NSG110L
NSG150L
NSG151L
NSG152L
NSG154L
NSG156L
NSG202L
NSG204L
NSG206L
NSG210L
NSG301L
NSG302L
NSG304L
NSG306L
NSG310L
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

15 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

15 Days or more

0.56
1 Piece(s)Available

15 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

15 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

9 Days or more

1.02
1 Piece(s)Available

9 Days or more

1.04
1 Piece(s)Available

15 Days or more

1.06
1 Piece(s)Available

15 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

15 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2..02
1 Piece(s)Available

14 Days or more

2..04
1 Piece(s)Available

15 Days or more

2..06
1 Piece(s)Available

15 Days or more

2..010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

15 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 180 Length(mm) 150
Color Gold

Additional Products in this Category

Tech Support