(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Brush with Caulking Tying Type Brass Wire Shaft

Cylindrical Brush with Caulking Tying Type Brass Wire Shaft
  • Volume Discount

•Product Model: End Type Brush
•Wire Diameter (mm): 0.15
•Shaft Diameter (mm): 6
•Hair Length: 30
•Material: Brass

Part Number

Configured Part Number is shown.

Part Number
SE-118
SE-119
SE-120
SE-121
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length
1 Piece(s)Available

11 Days or more

35
1 Piece(s)Available

11 Days or more

35
1 Piece(s)Available

11 Days or more

25
1 Piece(s)Available

11 Days or more

25

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.15 Shaft Diameter(mm) 6
Material Brass Hair length 30

Additional Products in this Category

Tech Support