(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Brush (3 mm Shaft Diameter, 20 mm Outer Diameter)

Flat Brush (3 mm Shaft Diameter, 20 mm Outer Diameter)
  • Volume Discount

[Features]
· Easily changed due to having shaft.
· A flat type brush that is compact and easy to use with high-speed rotation.
[Applications]
· Grinding small parts.
· Polishing of fine grooves.
· For corner adjustment.
· Polishing of uneven surfaces.
· Polishes the inside of pipes.
· Tool used: variable-speed type electric micro grinder.

Part Number

Configured Part Number is shown.

Part Number
203H-2
203H-3
203H-4
203H-6
203H-7
203H-10
203H-11
203H-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material Abstract Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

0.1Hard steel wirePeeling and polishing of metal products216-76035
1 Piece(s)Available

7 Days or more

0.1BrassPolishing of brass, copper, and alloy products216-76114
1 Piece(s)Available

7 Days or more

0.1Stainless SteelPolishing stainless steel or aluminum products216-76204.4
1 Piece(s)Available

7 Days or more

0.2NylonFinishing, glazing, cleaning216-76383.4
1 Piece(s)Available

8 Days or more

0.25Nylon with Diamond Abrasive Grain #600For polishing metals and ceramic products259-05733.5
1 Piece(s)Available

7 Days or more

0.2Aramid FiberFinishing and cleaning molds259-05813.4
1 Piece(s)Available

7 Days or more

0.15Mono-EightFinishing and Cleaning with Reduced Static Electricity259-05903.5
1 Piece(s)Available

7 Days or more

0.3Nylon with abrasive grain #320Polishing of various metal products, deburring, and scale removal.272-71293.4

Loading...

  1. 1

Basic Information

Product Type Flat brush Outer Diameter(mm) 20 Shaft Diameter(mm) 3
Shaft length(mm) 40 Max. Rotational Speed(rpm) 15000 Features Easily changed due to having shaft.
Application Grinding small parts.

Additional Products in this Category

Tech Support