(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Stainless Steel Shaft Mounted Cup Brush SMC

Miniature Stainless Steel Shaft Mounted Cup Brush SMC
  • Volume Discount

•Product Model: Cup Type Brush
•Wire Diameter (mm): 0.15
•Shaft Diameter (mm): 3.0
•Shaft Length: 30
•Material: Black Hair

Part Number

Configured Part Number is shown.

Part Number
SMC-242
SMC-243
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Fitting Diameter Hair length
1 Piece(s)Available

11 Days or more

201610
1 Piece(s)Available

12 Days or more

252115

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Wire diameter(mm) 0.15 Shaft Diameter(mm) 3
Material Black Hair Shaft length 30

Additional Products in this Category

Tech Support