(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Type Brush (Shaft Diameter 3 mm, Cylinder Diameter 5 mm) (53E-2)

End Type Brush (Shaft Diameter 3 mm, Cylinder Diameter 5 mm) 53E-2
  • Volume Discount

[Features]
· Easily changed due to having shaft.
· An end type brush that is compact and easy to use with high-speed rotation.
[Applications]
· It is an end type that's ideal for polishing bottoms and corner grooves of detailed parts.
· Tool used: variable-speed type electric micro grinder.

Part Number

Configured Part Number is shown.

53E-2

Part Number
53E-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material Abstract Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

0.1Hard steel wirePeeling and polishing of metal products216-82432.8

Loading...

  1. 1

Basic Information

Product Type End Brush Outer Diameter(mm) 5 Shaft Diameter(mm) 3
Shaft length(mm) 36 Hair length(mm) 8 Max. Rotational Speed(rpm) 15000
Features Easily changed due to having shaft. Application It is an end type that's ideal for polishing bottoms and corner grooves of detailed parts.

Additional Products in this Category

Tech Support