(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Brush "Rough Tough"

Industrial Brush "Rough Tough"
  • Volume Discount

•Product Model: End Type Brush
•Shaft Diameter (mm): 6
•Hair Length (mm): 29
•Hair Material: Steel Wire
•Feature: The proprietary high-carbon steel wire sustains a long lifetime with excellent safety and grind performance.

Part Number

Configured Part Number is shown.

Part Number
30302
30304
30305
30308
30310
30311
30312
30314
30316
30317
30318
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

200.152022000383-343750
1 Piece(s)Available

8 Days or more

200.262022000335-221850
1 Piece(s)Available

8 Days or more

200.352022000335-222660
1 Piece(s)Available

8 Days or more

230.151720000383-344570
1 Piece(s)Available

8 Days or more

230.261720000335-223475
1 Piece(s)Available

8 Days or more

230.351720000335-224275
1 Piece(s)Available

8 Days or more

230.51720000383-345380
1 Piece(s)Available

8 Days or more

300.151520000383-3461120
1 Piece(s)Available

8 Days or more

300.261520000335-2251120
1 Piece(s)Available

8 Days or more

300.351520000335-2269120
1 Piece(s)Available

8 Days or more

300.51520000383-3470120

Loading...

  1. 1

Basic Information

Product Type End Brush Shaft Diameter(mm) 6 Hair material Steel Wire
Hair length(mm) 29 Features The proprietary high-carbon steel wire sustains a long lifetime with excellent safety and grind performance. Application Cylinder hole and inside surface deburring, paint removal and surface processing.

Additional Products in this Category

Tech Support