(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Golden Steel Wire Wheel Brush

Golden Steel Wire Wheel Brush

Click this image to zoom it.

Move the mouse over the image to zoom

  • W-11、W-2、W-23、W-6
  • W-21、W-29、W-35、W-9E
  • Volume Discount

•Product Model: Wheel Brush
•Feature: Generally a 0.3 mm wire (steel wire) is used but focus is put on the wire material and yellow strand wires (brass plated wire) are used, which don't bend easily, remain stable and improve polishing ability.
•Abrasive Material: Yellow twisted wire (brass plated wire)

Part Number

Configured Part Number is shown.

Part Number
W-6
W-9E
W-21
W-29
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Details Type Thickness
(mm)
Hole Diameter
(mm)
Hair length
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Specifications: Conforming Model Mass
(g)
1 Piece(s)Available

9 Days or more

1250.25For Straight/Portable/Hand/Grinder1912.7025.07500332-4079Common to manufacturers Shinko, Toshiba, Hitachi, Uryu, NPK, Fuji, Yutani380
1 Piece(s)Available

8 Days or more

1500.25For Double Head / Bench / Desktop Electric Grinders1612.70306000332-4087Common for all manufacturers: Toshiba, Hitachi, Makita, Yodogawa, Ryobi535
1 Piece(s)Available

8 Days or more

2000.38For Double Head / Bench / Desktop Electric Grinders1915.8850.04500332-3951Common for all manufacturers: Toshiba, Hitachi, Makita, Yodogawa, Ryobi770
1 Piece(s)Available

8 Days or more

2500.38For Double Head / Bench / Desktop Electric Grinders2519.0562.53600332-3978Common for all manufacturers: Toshiba, Hitachi, Makita, Yodogawa, Ryobi1535

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Features Generally a 0.3 mm wire (steel wire) is used but focus is put on the wire material and yellow strand wires (brass plated wire) are used, which don't bend easily, remain stable and improve polishing ability. Material: abrasive Yellow twisted wire (brass plated wire)

Additional Products in this Category

Tech Support