(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Brush with Caulking Tying Type Steel Plated Wire Shaft

Cylindrical Brush with Caulking Tying Type Steel Plated Wire Shaft
  • Volume Discount

•Product Model: End Type Brush
•Wire Diameter (mm): 0.25
•Shaft Diameter (mm): 6
•Hair Length: 30
•Material: Steel Wire Plated Wire

Part Number

Configured Part Number is shown.

Part Number
SE-100
SE-101
SE-102
SE-103
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length
1 Piece(s)Available

11 Days or more

35
1 Piece(s)Available

11 Days or more

35
1 Piece(s)Available

7 Days or more

25
1 Piece(s)Available

11 Days or more

25

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.25 Shaft Diameter(mm) 6
Material Steel Wire Plated Wire Hair length 30

Additional Products in this Category

Tech Support