(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grit Condenser Brush w/ Abrasive Grains

Grit Condenser Brush w/ Abrasive Grains
  • Volume Discount

•Product Model: Torsion Brush
•Overall Length: 250
•Material: Nylon with Abrasive Grain # 320

Part Number

Configured Part Number is shown.

Part Number
CD-71
CD-72
CD-73
CD-74
CD-75
CD-76
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Shaft Diameter
(mm)
Shaft length
1 Piece(s)Available

12 Days or more

63.5175
1 Piece(s)Available

15 Days or more

105170
1 Piece(s)Available

15 Days or more

135170
1 Piece(s)Available

11 Days or more

165170
1 Piece(s)Available

11 Days or more

195170
1 Piece(s)Available

15 Days or more

255170

Loading...

  1. 1

Basic Information

Product Type Torsional brush Material Nylon with Abrasive Grain # 320 Overall Length 250

Additional Products in this Category

Tech Support