(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Alloy Vise TAB-70

Aluminum Alloy Vise TAB-70
  • Volume Discount

[Features]
· Work freely from any angle.
· A useful vise which can be attached with one touch.
· Sticks firmly and can be fixed to steel, acrylic, or thick glass-coated tables.
· Jaw portions have rubber covers to protect workpiece's surface.
[Applications]
· For Light Work

Part Number

Configured Part Number is shown.

TAB-70

Part Number
TAB-70
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Details Type Sucker Type Overall Length(mm) 188 Trusco Code 389-5572
Width(mm) 158 Height(mm) 155 Mouth Width(mm) 70
Mouth Opening(mm) 60 Mouth Depth(mm) 35 Tightening Force(kN) 1.96
Material Aluminum Alloy Die Casting (ADC 12) Features Operation angle can be changed freely. A useful vise which can be attached with one touch. Sticks firmly and can be fixed to steel, acrylic, or thick glass-coated tables. Claw faces have rubber covers to protect workpiece's surface.

Please check the type/dimensions/specifications of the part TAB-70 in the Aluminum Alloy Vise TAB-70 series.

Additional Products in this Category

Tech Support