(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Alloy Vise Cap【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

TAB70KB

 
Part Number
TAB70KB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Trusco Code 414-9505 Width(mm) 70 Height(mm) 21
Compatible Model TAB-70 Thickness(mm) 14

Please check the type/dimensions/specifications of the part TAB70KB in the Aluminum Alloy Vise Cap series.

Additional Products in this Category

Tech Support