(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Engineer's Vise HRV Series

Engineer's Vise HRV Series
  • Volume Discount

Made of strong cast iron. Includes 360° rotating table, making it convenient for machining.

Part Number

Configured Part Number is shown.

Part Number
HRV-100
HRV-125
HRV-150
HRV-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Mouth Width Port opening Mouth Depth Anvil Overall Length Size Mass
(g)
Cord JAN Code
1 Piece(s)Available

13 Days or more

100Approx. 905662×6228510070003501224954458300846
1 Piece(s)Available

11 Days or more

125Approx. 1106890×70335125105003501234954458300853
1 Piece(s)Available

8 Days or more

150Approximately 1257596×85400150165003501244954458300860
1 Piece(s)Available

11 Days or more

200Approximately 14075110×105410200205003501254954458300914

Loading...

  1. 1

Basic Information

Featured Uses Even if the vise is fixed to the operations bench, the vise base can rotate 360 degrees, for a structure that enables fixing at any desired angle Material (Main Body) Cast Iron FC200 Material (clasp) 45C steel material

Additional Products in this Category

Tech Support