(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Tools can be fixed at any desired angle.
· Can easily be mounted to tables with clamps.
· Jaw portions have rubber covers to protect workpiece's surface.
[Applications]
· For Light Work
Details Type | Clamped Type | Overall Length(mm) | 149 | Trusco Code | 389-5581 |
---|---|---|---|---|---|
Width(mm) | 80 | Height(mm) | 258 | Mouth Width(mm) | 80 |
Mouth Opening(mm) | 50 | Mouth Depth(mm) | 32 | Tightening Force(kN) | 1.96 |
Material | Aluminum Alloy Die Casting (ADC 12) | Features | Tools can be fixed at any desired angle. Easy to fix to a table by included clamp. Claw faces have rubber covers to protect workpiece's surface. | Clamp Maximum Opening(mm) | 50 |
Please check the type/dimensions/specifications of the part TAB-80 in the Aluminum Alloy Vise TAB-80 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy