(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tip materials are M20 class carbide / micro grain carbide.
Part Number |
---|
TNMX270412-AA20T |
TNMX270412-AC15N |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Material Details |
---|---|---|---|---|
3 Piece(s) | Available | 8 Days or more | Carbide M20 type | |
3 Piece(s) | Available | 10 Days or more | Fine-particle carbide |
Part Number |
---|
Loading...
Application | Chamfering/Horizontal | work material | general steel / Stainless Steel / Cast Iron | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | AlCrN | Edge Shape | Honing Edge | Number Contained In A Packet(Piece) | 3 |
Number of operating corners | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy