(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Baitender

Baitender
  • Volume Discount

•Use: Chamfering / Horizontal
•Single Blade/Double Blade: Single Blade
•Point Angle(θ): 45
•Coating Type: Non-Coated
•Tool Diameter D (mm): 49.85~134.6

PDF

Part Number

Configured Part Number is shown.

BTD32-134T

 
Part Number
BTD32-134T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Tip angle (θ) 45 Maximum Blade Diameter (D)(mm) 49.85~134.6
work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade Peripheral Blade Y/N NA
Coating Y/N NA Coating Type Non-Coated Number of flutes 1
Minimum Machining Diameter Ds(mm) 28~112.8 φdn(mm) 49 φd(mm) 32
Overall Length L(mm) 140~182.8 ℓs(mm) 75 ℓn(mm) 65~107.8
S(mm) 10.9 Z(mm) 9.8~52.6 Capacity (Hole Chamfering)(mm) 28~112

Please check the type/dimensions/specifications of the part BTD32-134T in the Baitender series.

Additional Products in this Category

Tech Support