(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tip for Momimen Nano ENGX040102

Part Number

Configured Part Number is shown.

ENGX040102-AC15N

 
Part Number
ENGX040102-AC15N
Part NumberMinimum order quantityVolume DiscountDays to Ship
12 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Coating Y/N Available
Coating Type AlCrN Material Details Fine-particle carbide Edge Shape Honing Edge
Number Contained In A Packet(Piece) 12 Number of operating corners 2

Please check the type/dimensions/specifications of the part ENGX040102-AC15N in the Tip for Momimen Nano ENGX040102 series.

Additional Products in this Category

Tech Support