(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aero Mill (Positive Type)

Aero Mill (Positive Type)
  • Volume Discount

[Features]
· Ideal for use in low-rigidity machines such as tapping centers.
· It supports a variety of workpieces with the lineup of negative and positive types.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ARP12-30S
ARP16-40S
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
φD1
(mm)
φd
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

3043.212116
1 Piece(s)Available

12 Days or more

4053.616224

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material Stainless Steel / Aluminum / Resin Mounting Method With handle
Finish category Finishing Overall length (L)(mm) 85 Number of flutes(sheet) 3
Compatible Tip Material Carbide Coat / No Carbide Coat ℓs(mm) 60 ℓn(mm) 25
S(mm) 6 Compatible Tip S3H3MNZ/S3H3GNZ Drawing 2

Additional Products in this Category

Tech Support