(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Mill Horizontal Installation Specification with Boss

Slot Mill Horizontal Installation Specification with Boss
  • Volume Discount

Processing Application: Side Surface
For complete product overview and details on Slot Mill Horizontal Installation Specification with Boss see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MSTC100SN1416-10-3T
MSTC125SN1416-10-4T
MSTC125SN1618-10-4T
MSTC125SN1820-12-4T
MSTC125SN2123-12-4T
MSTC160SN1618-10-5T
MSTC160SN1820-12-5T
MSTC160SN2123-12-5T
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
Selfishly φd
(mm)
φD1
(mm)
φD2
(mm)
φA
(mm)
E
(mm)
H
(mm)
a
(mm)
b
(mm)
Blade width W (min)
(mm)
Blade width W (max)
(mm)
Maximum Number of Rotations (min⁻¹) Weight (g) Groove Depth T (mm) Effective rows of blade φd(H7)
(mm)
1 Piece(s)Available

11 Days or more

6Right-hand1002014482450.8712.4141617,250100024.4327
1 Piece(s)Available

11 Days or more

8Left-hand1252718582650.8814.4141615,450160031.9432
1 Piece(s)Available

11 Days or more

8Left-hand1252718582650.8814.4161815,450170031.9432
1 Piece(s)Available

11 Days or more

8Left-hand1252718582651.0814.41820.710,350160031.9432
1 Piece(s)Available

11 Days or more

8Left-hand1252718582651.0814.420.723.310,350170031.9432
1 Piece(s)Available

11 Days or more

10Right-hand16056-703050.8916.4161813,650230043.4540
1 Piece(s)Available

11 Days or more

10Right-hand16056-703051.0916.41820.79,150230043.4540
1 Piece(s)Available

11 Days or more

10Right-hand16056-703051.0916.420.723.39,150260043.4540

Loading...

  1. 1

Basic Information

Machining Application Side / Groove

Additional Products in this Category

Tech Support