(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Wavy Mill Ball Multi-Functional 3000E/EL XSWMM 3000E/EL, Holder

X's Wavy Mill Ball Multi-Functional 3000E/EL XSWMM 3000E/EL, Holder
  • Volume Discount

[Features]
· Suitable for high efficiency shoulder machining, groove machining, pocket machining and drilling.

Part Number

Configured Part Number is shown.

Part Number
XSWMM3032E
XSWMM3032EL
XSWMM3040E
XSWMM3040EL
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Type Shank length (ℓ2)
(mm)
1 Piece(s)Available

8 Days or more

3215050Standard Type100
1 Piece(s)Available

8 Days or more

3223090long shank type140
1 Piece(s)Available

8 Days or more

4016055Standard Type105
1 Piece(s)Available

8 Days or more

4024055long shank type185

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Link Diameter (d)(mm) 32 Number of Flutes(sheet) 4
Applicable Chip APMT・APET1605 Effective number of flutes 1 Coating X's Coating/DLC Coating

Additional Products in this Category

Tech Support