(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Uratorimen-C (Part Numbers)

Uratorimen-C
  • Volume Discount

[Features]
· Dedicated for back. : A specialized, dedicated tool for back chamfering

PDF

Part Number

Configured Part Number is shown.

UMH12-8.5S-M10

 
Part Number
UMH12-8.5S-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Blade Diameter (D)
(mm)
Dℓ
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓn
(mm)
ℓn-S
(mm)
S
(mm)
T
(mm)
E
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing Compatible Tip Pilot Hole Dia.
(mm)
1 Piece(s)Available

11 Days or more

7.511.78.51211747425382.118.5~11.71SPET040102More than 7.5

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Tip angle (θ) 45 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated Number of flutes 1 ℓs(mm) 70

Please check the type/dimensions/specifications of the part UMH12-8.5S-M10 in the Uratorimen-C series.

Products like this...

Part Number
UM12-16S
UMH12-10S-M12
UMH12-12S-M14
UMH12-14S-M16
UMH12-6.8S-M8
UMH16-16S-M18
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Blade Diameter (D)
(mm)
Dℓ
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓn
(mm)
ℓn-S
(mm)
S
(mm)
T
(mm)
E
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing Compatible Tip Pilot Hole Dia.
(mm)
1 Piece(s)Available

11 Days or more

-16111211848417--More than 16.02SPET06T104-
1 Piece(s)Available

11 Days or more

914.810121295952.16.9472.9210.0~14.81SPET06T104More than 9.0
1 Piece(s)Available

11 Days or more

1016.812121346457.16.9523.4212.0~16.81SPET06T104More than 10.0
1 Piece(s)Available

11 Days or more

1218.814121396962.16.9573.4114.0~18.81SPET06T104More than 12.0
1 Piece(s)Available

11 Days or more

6.29.76.8121073732.24.8281.766.8~9.71SP-SPET040102More than 6.2
1 Piece(s)Available

10 Days or more

1420.816161497972.16.9693.4116.0~20.81SPET06T104More than 14.0

Additional Products in this Category

Tech Support