(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R-Cutter Front Round Chamfer

Part Number

Configured Part Number is shown.

Part Number
ST16-RC061-20
ST20-RC121-40
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size (R)
(mm)
φd D1
(mm)
D2
(mm)
O.D. φD3 L
(mm)
Protrusion length L1
(mm)
Tip type or model X1
(mm)
Z1
(mm)
1 Piece(s)Available

13 Days or more

0.5/1/1.5/212.31611.94.59420RC06…3.61/3.35/3.09/2.831.93/2.18/2.43/2.68
1 Piece(s)Available

9 Days or more

1/2/3/424.42023.88.912140RC12…7.17/6.65/6.13/5.603.79/4.29/4.79/5.29
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size (R)
(mm)
φd D1
(mm)
D2
(mm)
O.D. φD3 L
(mm)
Protrusion length L1
(mm)
Tip type or model X1
(mm)
Z1
(mm)

Loading...

  1. 1

Basic Information

Application Round Chamfer Tip angle (θ) 45° Peripheral Blade Y/N NA
Number of flutes 1 Set content and accessories Wrench and Screws for Tip

Additional Products in this Category

Tech Support