(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 50 mm, No. 1200 (NSR052S)

New Super Stone (Flat Plate) 50 mm, No. 1200 NSR052S
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 1200
•Length (mm): 50
•Color: Red

Part Number

Configured Part Number is shown.

NSR052S

Part Number
NSR052S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.52

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 1200 Length(mm) 50
Color Red

Please check the type/dimensions/specifications of the part NSR052S in the New Super Stone (Flat Plate) 50 mm, No. 1200 series.

Products like this...

Part Number
NSR0501S
NSR051S
NSR054S
NSR056S
NSR0801S
NSR081S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

11 Days or more

0.810

Additional Products in this Category

Tech Support